??
Selección de modelo CAD
WC 67048763 101.6 139.7 14.2
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WC - Radial shaft seal
Bill of material
WC 67048763 101.6 139.7 14.2
ARTIKELNR
Item no.
67048763
D1
d1
101.60 mm
D2
d2
139.70 mm
NUT
Groove
B
b
14.20 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.