??
Selección de modelo CAD
WC 67048857 390 440 25
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WC - Radial shaft seal
Bill of material
WC 67048857 390 440 25
ARTIKELNR
Item no.
67048857
D1
d1
390.00 mm
D2
d2
440.00 mm
NUT
Groove
B
b
25.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.