??
Selección de modelo CAD
WC 67048869 445 480 16
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WC - Radial shaft seal
Bill of material
WC 67048869 445 480 16
ARTIKELNR
Item no.
67048869
D1
d1
445.00 mm
D2
d2
480.00 mm
NUT
Groove
B
b
16.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.