??
Selección de modelo CAD
WAO 67048954 25 35 4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WAO - Radial shaft seal
Bill of material
WAO 67048954 25 35 4
ARTIKELNR
Item no.
67048954
D1
d1
25.0 mm
D2
d2
35.00 mm
NUT
Groove
B
b
4.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.