??
Selección de modelo CAD
WB 67057039 9 17 4.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WB - Radial shaft seal
Bill of material
WB 67057039 9 17 4.5
ARTIKELNR
Item no.
67057039
D1
d1
9.00 mm
D2
d2
17.00 mm
NUT
Groove
B
b
4.50 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.