??
Selección de modelo CAD
WAO 67059462 8 13 3.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WAO - Radial shaft seal
Bill of material
WAO 67059462 8 13 3.5
ARTIKELNR
Item no.
67059462
D1
d1
8.0 mm
D2
d2
13.00 mm
NUT
Groove
B
b
3.5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.