??
Selección de modelo CAD
WB 67060616 196.85 222.25 12.7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WB - Radial shaft seal
Bill of material
WB 67060616 196.85 222.25 12.7
ARTIKELNR
Item no.
67060616
D1
d1
196.85 mm
D2
d2
222.25 mm
NUT
Groove
B
b
12.70 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.