??
Selección de modelo CAD
WBS 67060622 15.87 25.4 6.35
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBS - Radial shaft seal
Bill of material
WBS 67060622 15.87 25.4 6.35
ARTIKELNR
Item no.
67060622
D1
d1
15.87 mm
D2
d2
25.40 mm
NUT
Groove
B
b
6.35 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.