??
Selección de modelo CAD
WBS 67060635 25.4 38.1 6.35
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBS - Radial shaft seal
Bill of material
WBS 67060635 25.4 38.1 6.35
ARTIKELNR
Item no.
67060635
D1
d1
25.40 mm
D2
d2
38.10 mm
NUT
Groove
B
b
6.35 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.