??
Selección de modelo CAD
WBO 67060826 12.7 22.22 3.2
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBO - Radial Shaft Seals
Bill of material
WBO 67060826 12.7 22.22 3.2
ARTIKELNR
Artikel-Nr.
67060826
D1
d1
12.70 mm
D2
d2
22.22 mm
NUT
Groove
B
b
3.2 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.