??
Selección de modelo CAD
WC 67060833 25.4 44.45 9.52
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WC - Radial shaft seal
Bill of material
WC 67060833 25.4 44.45 9.52
ARTIKELNR
Item no.
67060833
D1
d1
25.40 mm
D2
d2
44.45 mm
NUT
Groove
B
b
9.52 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.