??
Selección de modelo CAD
WBO 67061768 22 28 4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBO - Radial Shaft Seals
Bill of material
WBO 67061768 22 28 4
ARTIKELNR
Artikel-Nr.
67061768
D1
d1
22.00 mm
D2
d2
28.00 mm
NUT
Groove
B
b
4.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.