??
Selección de modelo CAD
WBS 67070446 12 18 4.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBS - Radial shaft seal
Bill of material
WBS 67070446 12 18 4.5
ARTIKELNR
Item no.
67070446
D1
d1
12.00 mm
D2
d2
18.00 mm
NUT
Groove
B
b
4.50 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.