??
Selección de modelo CAD
WAO 67075201 18 25 3
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WAO - Radial shaft seal
Bill of material
WAO 67075201 18 25 3
ARTIKELNR
Item no.
67075201
D1
d1
18.0 mm
D2
d2
25.00 mm
NUT
Groove
B
b
3.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.