??
Selección de modelo CAD
WAOK 67077303 10 21 4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WAOK - Radial shaft seal
Bill of material
WAOK 67077303 10 21 4
ARTIKELNR
Item no.
67077303
D1
d1
10.0 mm
D2
d2
21.0 mm
NUT
Groove
B
b
4.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.