??
Selección de modelo CAD
WASY 67078301 8 22 6
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WASY - Radial shaft seal
Bill of material
WASY 67078301 8 22 6
ARTIKELNR
Item no.
67078301
D1
d1
8.00 mm
D2
d2
22.0 mm
NUT
Groove
B
b
6.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.