??
Selección de modelo CAD
WBO 67078714 33 40 3
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBO - Radial Shaft Seals
Bill of material
WBO 67078714 33 40 3
ARTIKELNR
Artikel-Nr.
67078714
D1
d1
33.00 mm
D2
d2
40.00 mm
NUT
Groove
B
b
3.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.