??
Selección de modelo CAD
WAO 67084250 6 10 2
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WAO - Radial shaft seal
Bill of material
WAO 67084250 6 10 2
ARTIKELNR
Item no.
67084250
D1
d1
6.0 mm
D2
d2
10.00 mm
NUT
Groove
B
b
2.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.