??
Selección de modelo CAD
AD48 67088980 56 66 6.8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67088980 56 66 6.8
ARTIKELNR
Item no.
67088980
D
d
56.0 mm
D1
66.0 mm
NUT
Groove
D2
59.0 mm
L1
6.0 mm
H
6.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.