??
Selección de modelo CAD
WASY 67118686 18 30 6
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WASY - Radial shaft seal
Bill of material
WASY 67118686 18 30 6
ARTIKELNR
Item no.
67118686
D1
d1
18.00 mm
D2
d2
30.0 mm
NUT
Groove
B
b
6.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.