??
Selección de modelo CAD
WASY 67118704 95 120 12
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WASY - Radial shaft seal
Bill of material
WASY 67118704 95 120 12
ARTIKELNR
Item no.
67118704
D1
d1
95.00 mm
D2
d2
120.0 mm
NUT
Groove
B
b
12.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.