??
Selección de modelo CAD
WASY 67118708 120 140 10
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WASY - Radial shaft seal
Bill of material
WASY 67118708 120 140 10
ARTIKELNR
Item no.
67118708
D1
d1
120.00 mm
D2
d2
140.0 mm
NUT
Groove
B
b
10.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.