??
Selección de modelo CAD
WAO 67144105 12.7 17.46 2.4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WAO - Radial shaft seal
Bill of material
WAO 67144105 12.7 17.46 2.4
ARTIKELNR
Item no.
67144105
D1
d1
12.7 mm
D2
d2
17.46 mm
NUT
Groove
B
b
2.4 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.