??
Selección de modelo CAD
WASY 67149911 15 30 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WASY - Radial shaft seal
Bill of material
WASY 67149911 15 30 7
ARTIKELNR
Item no.
67149911
D1
d1
15.00 mm
D2
d2
30.0 mm
NUT
Groove
B
b
7.00 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.