??
Selección de modelo CAD
WC 67171624 109.5 136.5 12.7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WC - Radial shaft seal
Bill of material
WC 67171624 109.5 136.5 12.7
ARTIKELNR
Item no.
67171624
D1
d1
109.50 mm
D2
d2
136.50 mm
NUT
Groove
B
b
12.70 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.