??
Selección de modelo CAD
WAS 67186860 10 22 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WAS - Radial shaft seal
Bill of material
WAS 67186860 10 22 7
ARTIKELNR
Item no.
67186860
D1
d1
10.00 mm
D2
d2
22.00 mm
NUT
Groove
B
b
7.00 mm
VPE
Packing
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.