??
Selección de modelo CAD
AD51 67188264 46 54 8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD51 - Wiper
Bill of material
AD51 67188264 46 54 8
ARTIKELNR
Item no.
67188264
DD
d
46.0 mm
NUT
Groove
D1
54.0 mm
D2
49.5 mm
D3
52.0 mm
L1
4.0 mm
L
6.0 mm
H
8.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.