??
Selección de modelo CAD
AE40 67188306 36 44.6 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67188306 36 44.6 7
ARTIKELNR
Item no.
67188306
D
d
36.0 mm
D1
44.6 mm
NUT
Groove
L1
5.3 mm
H
7.0 mm
D2
39.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.