??
Selección de modelo CAD
KK03 67188394 170 148 26.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67188394 170 148 26.5
ARTIKELNR
Item no.
67188394
D
170.0 mm
D1
d1
148.00 mm
D2
d2
166.00 mm
NUT
Groove
L1
26.50 mm
L2
5.10 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.