??
Selección de modelo CAD
AE40 67188410 16 22.6 5.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67188410 16 22.6 5.5
ARTIKELNR
Item no.
67188410
D
d
16.0 mm
D1
22.6 mm
NUT
Groove
L1
3.7 mm
H
5.5 mm
D2
19.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.