??
Selección de modelo CAD
AE41 67188855 110 122 10
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE41 - Wiper
Bill of material
AE41 67188855 110 122 10
ARTIKELNR
Item no.
67188855
D
d
110.0 mm
D1
122.0 mm
NUT
Groove
D2
119.0 mm
L1
5.5 mm
H
10.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.