??
Selección de modelo CAD
AE40 67189210 130 142.6 12
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67189210 130 142.6 12
ARTIKELNR
Item no.
67189210
D
d
130.0 mm
D1
142.6 mm
NUT
Groove
L1
7.2 mm
H
12.0 mm
D2
136.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.