??
Selección de modelo CAD
AE40 67189359 240 260 18
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67189359 240 260 18
ARTIKELNR
Item no.
67189359
D
d
240.0 mm
D1
260.0 mm
NUT
Groove
L1
10.2 mm
H
18.0 mm
D2
250.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.