??
Selección de modelo CAD
AE47 67190504 22 30 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE47 - Wiper
Bill of material
AE47 67190504 22 30 7
ARTIKELNR
Item no.
67190504
D
d
22.0 mm
D1
30.0 mm
NUT
Groove
D2
28.0 mm
L1
4.0 mm
H
7.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.