??
Selección de modelo CAD
WBS 67192818 350 380 17.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBS - Radial shaft seal
Bill of material
WBS 67192818 350 380 17.5
ARTIKELNR
Item no.
67192818
D1
d1
350.00 mm
D2
d2
380.00 mm
NUT
Groove
B
b
17.50 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.