??
Selección de modelo CAD
WAS 67193398 380 420 20
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WAS - Radial shaft seal
Bill of material
WAS 67193398 380 420 20
ARTIKELNR
Item no.
67193398
D1
d1
380.00 mm
D2
d2
420.00 mm
NUT
Groove
B
b
20.00 mm
VPE
Packing
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.