??
Selección de modelo CAD
AE42 67193694 125 140 16
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67193694 125 140 16
ARTIKELNR
Item no.
67193694
D
d
125.0 mm
D1
140.0 mm
NUT
Groove
L1
10.2 mm
H
16.0 mm
D2
132.5 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.