??
Selección de modelo CAD
WBO 67194424 19.5 27.8 5.8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBO - Radial Shaft Seals
Bill of material
WBO 67194424 19.5 27.8 5.8
ARTIKELNR
Artikel-Nr.
67194424
D1
d1
19.50 mm
D2
d2
27.80 mm
NUT
Groove
B
b
5.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.