??
Selección de modelo CAD
AE41 67195342 15 23 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE41 - Wiper
Bill of material
AE41 67195342 15 23 7
ARTIKELNR
Item no.
67195342
D
d
15.0 mm
D1
23.0 mm
NUT
Groove
D2
21.0 mm
L1
4.0 mm
H
7.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.