??
Selección de modelo CAD
AE41 67195602 220 235 13
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE41 - Wiper
Bill of material
AE41 67195602 220 235 13
ARTIKELNR
Item no.
67195602
D
d
220.0 mm
D1
235.0 mm
NUT
Groove
D2
232.0 mm
L1
6.5 mm
H
13.0 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.