??
CAD model selection
10122 H28-3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H OF - Merkel® Hat seal without spring
Bill of material
10122 H28-3
ARTIKELNR
Item no.
10122
DD
d
28.0 mm
NUT
Groove
D
49.0 mm
H
13.0 mm
H1
3.0 mm
C
3.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.