??
CAD model selection
10181 H35-5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H OF - Merkel® Hat seal without spring
Bill of material
10181 H35-5
ARTIKELNR
Item no.
10181
DD
d
35.0 mm
NUT
Groove
D
60.0 mm
H
15.0 mm
H1
3.0 mm
C
3.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.