??
CAD model selection
10355 H80-1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H OF - Merkel® Hat seal without spring
Bill of material
10355 H80-1
ARTIKELNR
Item no.
10355
DD
d
80.0 mm
NUT
Groove
D
108.0 mm
H
15.0 mm
H1
4.0 mm
C
4.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.