??
CAD model selection
10394 H105-1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H MF - Merkel® Hat seal with spring
Bill of material
10394 H105-1
ARTIKELNR
Item no.
10394
DD
Dimension d
105.0 mm
D
Dimension
130.0 mm
NUT
Groove
H
Dimension
10.0 mm
H1
Dimension
2.5 mm
C
4.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.