??
CAD model selection
10410 H120-3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H OF - Merkel® Hat seal without spring
Bill of material
10410 H120-3
ARTIKELNR
Item no.
10410
DD
d
120.0 mm
NUT
Groove
D
148.0 mm
H
15.0 mm
H1
6.0 mm
C
4.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.