??
CAD model selection
V6-1413 104556
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1413 104556
ARTIKELNR
Item no.
104556
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
90.0 mm
LMAX
Length max.
53.0 mm
LMIN
Length mix.
22.0 mm
MS
Material thickness
2.50 mm
D1
Connection diameter
160.0 mm
D2
Connection diameter
160.0 mm
DD1
min. inner diameter
172.0 mm
DD2
max. outer diameter
192.0 mm
WS
Material
60 CR 87258
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.