??
CAD model selection
NIPSL 20 30 7 10 104781
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL - Merkel® Combination seal
Bill of material
NIPSL 20 30 7 10 104781
ARTIKELNR
Item no.
104781
DN1
dN
20.0 mm
DN
30.0 mm
NUT
Groove
H1
7.0 mm
H2
10.0 mm
D1
32.0 mm
L
8.5 mm
R
1.1 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.