??
CAD model selection
10480 H220-2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H MF - Merkel® Hat seal with spring
Bill of material
10480 H220-2
ARTIKELNR
Item no.
10480
DD
Dimension d
220.0 mm
D
Dimension
270.0 mm
NUT
Groove
H
Dimension
15.0 mm
H1
Dimension
3.0 mm
C
5.5 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.