??
CAD model selection
10516 H350-1
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H MF - Merkel® Hat seal with spring
Bill of material
10516 H350-1
ARTIKELNR
Item no.
10516
DD
Dimension d
350.0 mm
D
Dimension
400.0 mm
NUT
Groove
H
Dimension
18.0 mm
H1
Dimension
5.0 mm
C
8.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.