??
CAD model selection
BA 400 450 20 10569
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BA - Simmerring®
Bill of material
BA 400 450 20 10569
ARTIKELNR
Item no.
10569
D1
Shaft
400.0 mm
D2
Cage
450.0 mm
B
Width
20.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.